Features and Benefits
Why the Interface model 1200 and 1201 Standard IO-Link:
- Proprietary Interface strain gages
- Temperature compensated
- Eccentric load compensated
- Low deflection
- Tension and compression
- Compact size
Options
- Base (recommended)
- Custom calibration
- Multiple bridge
- Special threads
- Dual diaphragm
Accessories
- Mating connector
- Mating cable
- Loading hardware
Specifications
Specifications
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
IO-Link is a registered trademark of the IO-Link Consortium.
Installation
Download Installation Instructions
Watch the Models 1000, 1100, 1200, and 3200 Series LowProfile Load Cell Typical Tension Installation Video
Watch the Models 1101, 1201, and 3201 Compression-Only Series LowProfile Load Cell Typical Installation Video
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
IO-Link is a registered trademark of the IO-Link Consortium.
Connector Pin Diagram
| Electrical Connection to Sensor (ILM-M12) | Electrical Connection to Sensor (ILM-IC) | Electrical Connection to IO-Link Master/Hub |
| M12x1 (Socket) 5-pole | Intergal Cable 4-Conductor | M12x1 4-Pole |
| FUNCTION | PIN | FUNCTION | COLOR | FUNCTION | COLOR |
| Excitation + | 1 | Excitation + | Sensor Model Dependent | U+ | 1 |
| Excitation - | 3 | Excitation - | Sensor Model Dependent | U- | 3 |
| Signal + | 2 | Signal + | Sensor Model Dependent | C/Q | 4 |
| Signal - | 4 | Signal - | Sensor Model Dependent | - | - |
| Not used | 5 | - | - | - | - |
Notes on the electrical connection:
The listed specifications can deviate from the actual device specifications. Please pay attention to the product label! The product label always contains the specifications of the specific device.
For more information visit Electrical Wiring Diagrams International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
IO-Link is a registered trademark of the IO-Link Consortium.